GRF7H-2-0100-1-CA3-74BJ3 5.00 mm 75 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly
Features
5.00 mm (.1969") pitch
Double ended
High-performance, rugged contact
Optional captive panel screws
28 AWG, RG 179 cable
Impedance: 75 Ω
Bend Radius: 10.2 mm Min
Capacitance: 64 pF/meter
Operating Temp: -50 ºC to +165 ºC
Frequency Range: 6 GHz max (cable & connector dependent)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Packaging Notes |
|---|
| Packaging Type: Bulk |