HCMS-08-D-03.00-01 IDC Socket and Terminal Cable Assemblies, 0.100" Pitch
The HCMS series is a range of classic pre-terminated IDC cable assemblies. Featuring single row male plug (transition header) connectors, the HCMS is available in custom lengths from 2 inches, and can be supplied in single- or double-ended variations.
Features
.100" (2.54 mm) pitch
Double ended with termination to socket strip available
Gray and color coded cable
Most common pin counts from 5 to 20
Wide variety of wiring options including reverses, daisy chains, etc.
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $5.170 | $4.620 | $4.080 | $3.510 | $3.250 | $2.940 | $2.450 | $2.170 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HCMS-08-D-02.00-01 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| HCMS-08-D-04.00-01 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| HCMS-08-D-08.00-01 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| HCMS-08-D-12.00-01 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: CLAMSHELL |
