HCSD-15-D-08.00-01-N-D04 - IDC Socket and Terminal Cable Assemblies, 0.100" Pitch
The HCSD series is a range of classic pre-terminated IDC cable assemblies. Featuring double row socket connectors, the HCSD is available in custom lengths from 2 inches, and can be supplied in single- or double-ended variations.
Features
.100" (2.54 mm) pitch
Dual beam contacts mate with .025" (0.635 mm) square posts
Gray and color coded cable
Mating shrouded terminal strips and ejector headers
Polarization key
Wide variety of wiring options including reverses, daisy chains, etc.
Most common pin counts from 10 to 40
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
| Price | $22.797 | $21.581 | $20.771 | $20.264 | $16.583 | $15.356 | $12.902 | $10.448 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |