HCSD-20-01-T-N IDC Socket and Terminal Cable Assemblies, 0.100" Pitch

The HCSD series is a range of classic pre-terminated IDC cable assemblies. Featuring double row socket connectors, the HCSD is available in custom lengths from 2 inches, and can be supplied in single- or double-ended variations.

Features

  • .100" (2.54 mm) pitch

  • Dual beam contacts mate with .025" (0.635 mm) square posts

  • Gray and color coded cable

  • Mating shrouded terminal strips and ejector headers

  • Polarization key

  • Wide variety of wiring options including reverses, daisy chains, etc.

  • Most common pin counts from 10 to 40

OEM Pricing
Breaks 1 25 50 100 500 1000 2500 4480
Price $5.294 $4.728 $4.295 $3.852 $3.667 $3.389 $2.946 $2.534
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mates and Related Components

Mating Connectors

HW-SM Series Thumbnail Image
HW-SM

High Temperature Flexible Board Stacking Header for Surface Mount, 0.100" Pitch

HW-TH Series Thumbnail Image
HW-TH

High Temperature Flexible Board Stacking Header, 0.100" Pitch

Series Image for TSW-
TSW

Classic PCB Header Strips, 0.100" pitch

DW Series Thumbnail Image
DW

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

EW Series Thumbnail Image
EW

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

HMTSW Series Thumbnail Image
HMTSW

.100" High-Temp Variable Post Height Terminal Strip

HTST Series Thumbnail Image
HTST

.100" High-Temp Shrouded Terminal Strip, Cable Mate

HTSW Series Thumbnail Image
HTSW

High Temperature PCB Header Strips, 0.100" pitch

MTLW Series Thumbnail Image
MTLW

.100" Low Profile Variable Post Height Terminal Strip

MTSW Series Thumbnail Image
MTSW

Variable Height PCB Header Strips, 0.100" pitch

TSM Series Thumbnail Image
TSM

.100" Surface Mount Terminal Strip

ZW Series Thumbnail Image
ZW

Flexible Board Stacking Header, 0.100" Pitch

TST Series Thumbnail Image
TST

Shrouded PCB Headers, 0.100" pitch

ZST Series Thumbnail Image
ZST

.100" Shrouded Elevated Terminal Strip, Cable Mate

EJH Series Thumbnail Image
EJH

.100" Shrouded IDC Ejector Header

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
This product complies with UL document number E111594
RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: MALAYSIA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.