HCSS-02-S-02.01-01 IDC Socket and Terminal Cable Assemblies, 0.100" Pitch
The HCSS series is a range of classic pre-terminated IDC cable assemblies. Featuring single row socket connectors, the HCSS is available in custom lengths from 2 inches, and can be supplied in single- or double-ended variations.
Features
.100" (2.54 mm) pitch
Dual beam contacts mate with .025" (0.635 mm) square posts
Gray and color coded cable
Mating shrouded terminal strips and ejector headers
Most common pin counts from 5 to 20
Polarization key
Wide variety of wiring options including reverses, daisy chains, etc.
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 9750 |
| Price | $3.194 | $2.578 | $2.078 | $1.671 | $1.545 | $1.401 | $1.164 | $1.034 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HCSS-02-S-02.00-01 | 0 | Bulk | 1 | 0 | Cable Length | No |
| HCSS-02-S-05.00-01 | 0 | Bulk | 1 | 0 | Cable Length | No |
| HCSS-02-S-06.00-01 | 0 | Bulk | 1 | 0 | Cable Length | No |
| HCSS-02-S-08.00-01 | 0 | Bulk | 1 | 0 | Cable Length | No |
| HCSS-02-S-10.00-01 | 0 | Bulk | 1 | 0 | Cable Length | No |
| HCSS-02-S-12.00-01 | 0 | Bulk | 1 | 0 | Cable Length | No |
| HCSS-02-S-18.00-01 | 0 | Bulk | 1 | 0 | Cable Length | No |
| HCSS-02-S-80.00-01 | 0 | Bulk | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
