HCSS-04-D-99.00-01-G-S04 IDC Socket and Terminal Cable Assemblies, 0.100" Pitch
The HCSS series is a range of classic pre-terminated IDC cable assemblies. Featuring single row socket connectors, the HCSS is available in custom lengths from 2 inches, and can be supplied in single- or double-ended variations.
Features
.100" (2.54 mm) pitch
Dual beam contacts mate with .025" (0.635 mm) square posts
Gray and color coded cable
Mating shrouded terminal strips and ejector headers
Most common pin counts from 5 to 20
Polarization key
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
| Price | $22.902 | $21.464 | $19.615 | $17.304 | $15.993 | $14.501 | $12.054 | $10.705 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |