HDLSP-035-0150 0.635 mm Eye Speed® HD High-Speed High-Density I/O Cable Assembly
Features
Industry densest I/O cable
35 position per row, 12 pairs per side
32 AWG low skew twinax cable
Rugged diecast design
Convenient pull ring
Available in standard 1 m and 2 m lengths
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
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 676 |
| Price | $64.822 | $60.976 | $57.118 | $51.343 | $47.056 | $45.628 | $42.770 | $42.770 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |