HDLSP-035-0200 - 0.635 mm Eye Speed® HD High-Speed High-Density I/O Cable Assembly

Features

  • Industry densest I/O cable

  • 35 position per row, 12 pairs per side

  • 32 AWG low skew twinax cable

  • Rugged diecast design

  • Convenient pull ring

  • Available in standard 1 m and 2 m lengths

OEM Pricing
Breaks 1 10 25 50 100 250 500 676
Price $67.727 $63.702 $59.678 $53.642 $49.165 $47.676 $44.688 $44.688
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mates and Related Components

Mating Connectors

HDI6 Series Thumbnail Image
HDI6

0.635 mm Eye Speed® HD High-Speed High-Density Receptacle

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8544.42
ECCN Code EAR99
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Compliant
UKCA Mark Compliant
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.