HDLSP-035-0610 0.635 mm Eye Speed® HD High-Speed High-Density I/O Cable Assembly
Features
Industry densest I/O cable
35 position per row, 12 pairs per side
32 AWG low skew twinax cable
Rugged diecast design
Convenient pull ring
Available in standard 1 m and 2 m lengths