HDMR-29-01-S-SM-PF - High-Speed I/O Receptacle
Features
19 or 29 positions
Hot pluggable
Meets digital display working group single monitor interface specifications
Panel flanges and board locking options available
Selectively plated
Though-hole or surface mount (19 positions only) ground tails
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 48 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $7.706 | $7.122 | $6.733 | $6.490 | $5.534 | $5.216 | $4.580 | $3.942 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HDMR-29-01-F-SM-PF | 0 | Tray (V) | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (V) |
