HHSC-110-11.25-SE-SE - .100" JTAG Ribbon Coax Cable Assembly
Features
.100" (2.54 mm) pitch
Double row design up to 50 contacts
Header or socket termination
JTAG (IEEE 1149.1) compatible
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HHSC-110-12.00-SE-SE | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HHSC-110-10.00-SE-SE | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HHSC-110-08.00-SE-SE | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HHSC-110-15.00-SE-SE | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HHSC-110-06.00-SE-SE | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HHSC-110-20.00-SE-SE | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HHSC-110-36.00-SE-SE | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HHSC-110-48.00-SE-SE | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HHSC-110-60.00-SE-SE | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |
