HLE-105-02-FM-DV-A-K-TR - Cost-Effective Reliable Socket, .100" (2.54 mm) Pitch
The HLE is a cost-effective surface-mount or through-hole socket strip. Using the Tiger Beam™ contact, the HLE is an Extended Life Product™, offering high reliability. The single-sided Tiger Beam™ contact is ideal for pass-through applications to allow multiple board-stacking.
Features
Application: Double row up to 100 pins
Contact System: Tiger Beam™
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Top and bottom entry pass-through options
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $3.087 | $2.577 | $2.188 | $1.809 | $1.718 | $1.482 | $1.125 | $0.877 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HLE-105-02-FM-DV-A-K | 0 | Bulk | 1 | 0 | Packaging | No |
| HLE-105-02-FM-DV-A-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| HLE-105-02-L-DV-A-K-TR | 0 | Tape & Reel | 1 | 625 | Plating | No |
| HLE-105-02-SM-DV-A-K-TR | 0 | Tape & Reel | 1 | 625 | Plating | No |
| HLE-105-02-G-DV-A-K-TR | 0 | Tape & Reel | 1 | 625 | Plating | No |
| HLE-105-02-S-DV-A-K-TR | 0 | Tape & Reel | 1 | 625 | Plating | No |
| HLE-105-02-F-DV-A-K-TR | 0 | Tape & Reel | 1 | 625 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
