HLE-106-02-L-DV-PE-BE - Cost-Effective Reliable Socket, .100" (2.54 mm) Pitch

The HLE is a cost-effective surface-mount or through-hole socket strip. Using the Tiger Beam™ contact, the HLE is an Extended Life Product™, offering high reliability. The single-sided Tiger Beam™ contact is ideal for pass-through applications to allow multiple board-stacking.

Features

  • Application: Double row up to 100 pins

  • Contact System: Tiger Beam™

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Top and bottom entry pass-through options

  • Termination: Through-hole

View Mating Products:
Mating Products
Stock
Ships Tomorrow: 250 pieces
OEM Pricing
Breaks 1 50 100 500 1000 2000 5000 10000
Price $3.138 $2.618 $2.226 $1.834 $1.675 $1.420 $1.018 $0.710
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mating Parts
mtlw-106-07-l-d-263
MTLW-106-07-L-D-263

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
mtlw-106-07-l-d-258
MTLW-106-07-L-D-258

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
mtlw-106-07-l-d-253
MTLW-106-07-L-D-253

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
mtlw-106-07-l-d-248
MTLW-106-07-L-D-248

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
mtlw-106-07-l-d-243
MTLW-106-07-L-D-243

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
mtlw-106-07-l-d-238
MTLW-106-07-L-D-238

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
mtlw-106-07-l-d-233
MTLW-106-07-L-D-233

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
mtlw-106-07-l-d-228
MTLW-106-07-L-D-228

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
mtlw-106-07-l-d-232
MTLW-106-07-L-D-232

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
mtlw-106-07-l-d-227
MTLW-106-07-L-D-227

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
mtlw-106-07-l-d-222
MTLW-106-07-L-D-222

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
mtlw-106-07-l-d-217
MTLW-106-07-L-D-217

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
mtlw-106-07-l-d-212
MTLW-106-07-L-D-212

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
mtlw-106-07-l-d-207
MTLW-106-07-L-D-207

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
mtlw-106-07-l-d-202
MTLW-106-07-L-D-202

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
mtlw-106-07-l-d-197
MTLW-106-07-L-D-197

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RU Certificate This product complies with UL document number E111594
RoHS compliant RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: MALAYSIA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.