HLS-1916-G-3 .100" Screw Machine Socket Array
Features
.100" (2.54 mm) pitch
Available up to 20 contact per row
Through-hole
Up to 20 rows
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
| HLS-0109-G-3 | 0 | Tube | 1 | 25 | Plating | No |
| HLS-0110-G-3 | 0 | Tube | 1 | 22 | Plating | No |
| HLS-0207-G-3 | 0 | Tube | 1 | 32 | Plating | No |
| HLS-0104-G-3 | 0 | Tube | 1 | 56 | Plating | No |
| HLS-0213-G-3 | 0 | Tube | 1 | 17 | Plating | No |
| HLS-0102-G-3 | 0 | Tube | 1 | 113 | Plating | No |
| HLS-0106-G-3 | 0 | Tube | 1 | 37 | Plating | No |
| HLS-0111-G-3 | 0 | Bulk | 1 | 0 | Plating | No |
| HLS-0105-G-3 | 0 | Tube | 1 | 45 | Plating | No |
| HLS-0114-G-3 | 0 | Tube | 1 | 16 | Plating | No |
| HLS-0112-G-3 | 0 | Tube | 1 | 18 | Plating | No |
| HLS-0308-G-3 | 0 | Tube | 1 | 28 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |