HMTSW-102-06-T-S-100 .100" High-Temp Variable Post Height Terminal Strip
Features
Application: Choice of fourteen terminal lengths to satisfy virtually any applications with standard pricing and delivery
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Special Features: Suitable for most high-temperature board processing
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||||
|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 |
| Price | $0.163 | $0.134 | $0.114 | $0.095 | $0.087 | $0.076 | $0.060 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HMTSW-102-06-G-S-100 | 432 | Bulk | 1 | 0 | Plating | Yes |
| HMTSW-102-06-T-S-120 | 418 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-102-06-T-S-000 | 418 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-102-06-T-S-080 | 418 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-102-06-T-S-125 | 418 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-102-06-T-S-160 | 418 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-102-06-T-S-135 | 418 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
