HMTSW-103-06-T-S-110 .100" High-Temp Variable Post Height Terminal Strip
Features
Application: Choice of fourteen terminal lengths to satisfy virtually any applications with standard pricing and delivery
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Special Features: Suitable for most high-temperature board processing
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||||
|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 |
| Price | $0.244 | $0.200 | $0.170 | $0.143 | $0.130 | $0.113 | $0.090 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HMTSW-103-06-G-S-110 | 407 | Bulk | 1 | 0 | Plating | Yes |
| HMTSW-103-06-T-S-100 | 387 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-103-06-T-S-080 | 387 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-103-06-T-S-000 | 387 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-103-06-T-S-125 | 387 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-103-06-T-S-070 | 387 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
