HMTSW-104-08-G-S-176 - .100" High-Temp Variable Post Height Terminal Strip
Features
Application: Choice of fourteen terminal lengths to satisfy virtually any applications with standard pricing and delivery
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Special Features: Suitable for most high-temperature board processing
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $0.601 | $0.493 | $0.419 | $0.352 | $0.318 | $0.279 | $0.222 | $0.175 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HMTSW-104-08-G-S-250 | 385 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-104-08-G-S-300 | 385 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-104-08-G-S-320 | 385 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-104-08-G-S-150 | 385 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-104-08-G-S-290 | 385 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-104-08-G-S-340 | 385 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-104-08-G-S-325 | 385 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-104-08-G-S-270 | 385 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-104-08-G-S-266 | 385 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-104-08-G-S-350 | 385 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-104-08-G-S-100 | 385 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-104-08-G-S-305 | 385 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-104-08-G-S-236 | 385 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
