HMTSW-104-08-S-D-255 - .100in/2.54mm Through Hole Modified High Temp Header, 8 Pin, 2 Row, 30µin Gold/Tin, .255in Post, .530in OAL
Features
Application: Choice of fourteen terminal lengths to satisfy virtually any applications with standard pricing and delivery
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Special Features: Suitable for most high-temperature board processing
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 353 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $1.579 | $1.299 | $1.098 | $0.930 | $0.874 | $0.772 | $0.629 | $0.505 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HMTSW-104-08-S-D-285 | 353 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-104-08-S-D-325 | 353 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-104-08-S-D-297 | 353 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-104-08-S-D-230 | 353 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-104-08-S-D-130 | 353 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-104-08-S-D-400 | 353 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-104-08-S-D-430 | 353 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
