HMTSW-105-07-G-D-240 - .100in/2.54mm Through Hole Modified High Temp Header, 10 Pin, 2 Row, 10µin Gold/Flash, .240in Post, .430in OAL
Features
Application: Choice of fourteen terminal lengths to satisfy virtually any applications with standard pricing and delivery
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Special Features: Suitable for most high-temperature board processing
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 357 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $1.467 | $1.198 | $1.019 | $0.862 | $0.806 | $0.717 | $0.582 | $0.470 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HMTSW-105-07-S-D-240 | 415 | Bulk | 1 | 0 | Plating | Yes |
| HMTSW-105-07-G-D-165 | 357 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-105-07-G-D-190 | 357 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-105-07-G-D-005 | 357 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-105-07-G-D-230 | 357 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-105-07-G-D-231 | 357 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-105-07-G-D-024 | 357 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-105-07-G-D-215 | 357 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-105-07-G-D-210 | 357 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-105-07-G-D-180 | 357 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-105-07-G-D-228 | 357 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-105-07-L-D-240 | 333 | Bulk | 1 | 0 | Plating | Yes |
| HMTSW-105-07-T-D-240 | 333 | Bulk | 1 | 0 | Plating | Yes |
| HMTSW-105-07-TM-D-240 | 333 | Bulk | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
