HMTSW-105-08-S-D-320 - .100" High-Temp Variable Post Height Terminal Strip
Features
Application: Choice of fourteen terminal lengths to satisfy virtually any applications with standard pricing and delivery
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Special Features: Suitable for most high-temperature board processing
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 333 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $1.714 | $1.478 | $1.322 | $1.154 | $1.083 | $0.974 | $0.786 | $0.628 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HMTSW-105-08-S-D-270 | 333 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-105-08-S-D-240 | 333 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-105-08-S-D-266 | 333 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-105-08-S-D-195 | 333 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-105-08-S-D-325 | 333 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-105-08-S-D-310 | 333 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
