HMTSW-105-09-G-D-210 - .100" High-Temp Variable Post Height Terminal Strip
Features
Application: Choice of fourteen terminal lengths to satisfy virtually any applications with standard pricing and delivery
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Special Features: Suitable for most high-temperature board processing
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $1.462 | $1.257 | $1.123 | $0.986 | $0.893 | $0.778 | $0.620 | $0.488 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HMTSW-105-09-G-D-530 | 357 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-105-09-G-D-490 | 357 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-105-09-G-D-540 | 357 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-105-09-G-D-260 | 357 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-105-09-G-D-560 | 357 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-105-09-G-D-340 | 357 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-105-09-G-D-140 | 357 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-105-09-G-D-230 | 357 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
