HMTSW-120-08-G-D-330 - .100" High-Temp Variable Post Height Terminal Strip
Features
Application: Choice of fourteen terminal lengths to satisfy virtually any applications with standard pricing and delivery
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Special Features: Suitable for most high-temperature board processing
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 166 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $4.010 | $3.819 | $3.730 | $3.517 | $3.308 | $2.944 | $2.383 | $1.922 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HMTSW-120-08-G-D-275 | 166 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-120-08-G-D-320 | 166 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-120-08-G-D-340 | 166 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-120-08-G-D-250 | 166 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-120-08-G-D-240 | 166 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-120-08-G-D-008 | 166 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-120-08-G-D-326 | 166 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-120-08-G-D-135 | 166 | Bulk | 1 | 0 | StackHeight | Yes |
| HMTSW-120-08-S-D-330 | 142 | Bulk | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
