HPW-05-04-T-S-200-090 - .200" Power Board Stacker
Features
Contact System: .045" (1.14 mm) square post
Orientation: Vertical
Pitch: .200" (5.08 mm)
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HPW-05-04-T-S-250-090 | 0 | Bulk | 1 | 0 | StackHeight | No |
| HPW-05-04-T-S-500-090 | 0 | Bulk | 1 | 0 | StackHeight | No |
| HPW-05-04-T-S-355-090 | 0 | Bulk | 1 | 0 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
