HPW-10-04-T-S-635-150 - .200" Power Board Stacker
Features
Contact System: .045" (1.14 mm) square post
Orientation: Vertical
Pitch: .200" (5.08 mm)
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $3.793 | $3.430 | $3.187 | $3.035 | $2.389 | $2.174 | $1.744 | $1.314 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HPW-10-04-T-S-350-150 | 0 | Bulk | 1 | 0 | StackHeight | No |
| HPW-10-04-T-S-360-150 | 0 | Bulk | 1 | 0 | StackHeight | No |
| HPW-10-04-T-S-275-150 | 0 | Bulk | 1 | 0 | StackHeight | No |
| HPW-10-04-T-S-365-150 | 0 | Bulk | 1 | 0 | StackHeight | No |
| HPW-10-04-T-S-650-150 | 0 | Bulk | 1 | 0 | StackHeight | No |
| HPW-10-04-T-S-585-150 | 0 | Bulk | 1 | 0 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
