HPW-16-05-T-S-480-145 - .200" Power Board Stacker

Features

  • Contact System: .045" (1.14 mm) square post

  • Orientation: Vertical

  • Pitch: .200" (5.08 mm)

  • Termination: Through-hole, surface mount

View Mating Products:
Mating Products
Online Pricing is not available for this part.
Mating Parts
hpf-16-01-t-s
HPF-16-01-T-S

.200" Power Socket Strip

Add to Cart
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RU Certificate This product complies with UL document number E111594
RoHS compliant RoHS compliant
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?