HQCD-120-01.72-SBL-SBL-1 0.50 mm Q Strip® Coax Cable Assembly

The HQCD is a 0.50 mm pitch high-speed cable assembly for wire-to-board applications. Compatible with the QTH and QSH ground plane connectors, the HQCD uses Samtec's Eye Speed cable to provide 14 Gbps performance. Samtec's unique manufacturing techniques allows customers to specify custom cable lengths for quick delivery.

Features

  • 0.50 mm (.0197") pitch

  • 38 AWG coax cable

  • 50 ohm single-ended signal routing

  • Double row system up to 180 pins

  • Optional screw mounts and retention pins for the most rugged requirements

Online Pricing is not available for this part.
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
14 Gbps NRZ No No No No No No No No
How is this calculated?
Part-specific Documents
Prints
HQCD - .5mm (.0197") High Speed Single-Ended Coax Cable Assembly
HQCD - TTR-SBR
HQCD - TTR-SED
HQCD - TTR-SEU
HQCD - TTR-STL
HQCD - TTR-STR
HQCD - TTR-TBR
HQCD - TTR-TEU
HQCD - TTR-TED
HQCD - TTR-TTL
HQCD - TTR-TTR
HQCD - TTL-SBL
HQCD - TTL-SBR
HQCD - TTL-SED
HQCD - TTL-SEU
HQCD - TTL-STL
HQCD - TTL-STR
HQCD - TTL-TBL
HQCD - TTL-TBR
HQCD - TTL-TED
HQCD - TTL-TEU
HQCD - TTL-TTL
HQCD - TTL-TTR
HQCD - TBR-SBL
HQCD - TBR-SBR
HQCD - TBR-SED
HQCD - TBR-SEU
HQCD - TBR-STL
HQCD - TBR-STR
HQCD - TBR-TBL
HQCD - TBR-TBR
HQCD - TBR-TED
HQCD - TBR-TEU
HQCD - TBR-TTL
HQCD - TBR-TTR
HQCD - TBL-SBL
HQCD - TBL-SBR
HQCD - TBL-SED
HQCD - TBL-SEU
HQCD - TBL-STL
HQCD - TBL-STR
HQCD - TBL-TBL
HQCD - TBL-TBR
HQCD - TBL-TED
HQCD - TBL-TEU
HQCD - TBL-TTL
HQCD - TBL-TTR
HQCD - STR-SBL
HQCD - STR-SBR
HQCD - STR-SED
HQCD - STR-SEU
HQCD - STR-STL
HQCD - STR-STR
HQCD - STR-TTL
HQCD - STR-TTR
HQCD - STR-TBL
HQCD - STR-TBR
HQCD - STR-TED
HQCD - STR-TEU
HQCD - STL-SBL
HQCD - STL-SBR
HQCD - STL-SED
HQCD - STL-SEU
HQCD - STL-STL
HQCD - STL-STR
HQCD - STL-TBL
HQCD - STL-TBR
HQCD - STL-TED
HQCD - STL-TEU
HQCD - STL-TTL
HQCD - STL-TTR
HQCD - SBR-SBL
HQCD - SBR-SBR
HQCD - SBR-SED
HQCD - SBR-SEU
HQCD - SBR-STL
HQCD - SBR-STR
HQCD - SBR-TBL
HQCD - SBR-TBR
HQCD - SBR-TED
HQCD - SBR-TEU
HQCD - SBR-TTL
HQCD - SBR-TTR
HQCD - SBL-SBL
HQCD - SBL-SBR
HQCD - SBL-SED
HQCD - SBL-SEU
HQCD - SBL-STL
HQCD - SBL-STR
HQCD - SBL-TBL
HQCD - SBL-TBR
HQCD - SBL-TED
HQCD - SBL-TEU
HQCD - SBL-TTL
HQCD - SBL-TTR
HQCD - TEU-SBL
HQCD - TEU-SBR
HQCD - TEU-SED
HQCD - TEU-SEU
HQCD - TEU-STL
HQCD - TEU-STR
HQCD - TEU-TBL
HQCD - TEU-TBR
HQCD - TEU-TED
HQCD - TEU-TEU
HQCD - TEU-TTL
HQCD - TEU-TTR
HQCD - TED-SBL
HQCD - TED-SBR
HQCD - TED-SED
HQCD - TED-SEU
HQCD - TED-STL
HQCD - TED-STR
HQCD - TED-TBL
HQCD - TED-TBR
HQCD - TED-TED
HQCD - TED-TEU
HQCD - TED-TTL
HQCD - TED-TTR
HQCD - SEU-SBL
HQCD - SEU-SBR
HQCD - SEU-SED
HQCD - SEU-SEU
HQCD - SEU-STL
HQCD - SEU-STR
HQCD - SEU-TED
HQCD - SEU-TBL
HQCD - SEU-TBR
HQCD - SEU-TEU
HQCD - SEU-TTL
HQCD - SEU-TTR
HQCD - SED-SBL
HQCD - SED-SBR
HQCD - SED-SED
HQCD - SED-SEU
HQCD - SED-STL
HQCD - SED-STR
HQCD - SED-TBL
HQCD - SED-TBR
HQCD - SED-TED
HQCD - SED-TEU
HQCD - SED-TTL
HQCD - SED-TTR
HQCD - TTR-TBL
HQCD - TTR-SBL
HQCD - Screw Down Option Application Print
Mates and Related Components

Mating Connectors

QSH Series Thumbnail Image
QSH

0.50 mm Q Strip® High-Speed Ground Plane Socket Strip

QTH Series Thumbnail Image
QTH

0.50 mm Q Strip® High-Speed Ground Plane Terminal Strip

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
This product complies with UL document number E111594
RoHS compliant
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS Contains FEP
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.