HQDP-020-01.72-STL-STR-7 - 0.50 mm Q Pairs® Twinax Cable Assemblies

The HQDP is a 0.50 mm pitch high-speed cable assembly for wire-to-board applications. Compatible with the QTH-DP and QSH-DP ground plane connectors, the HQDP uses Samtec's Eye Speed cable to provide 14 Gbps performance. Samtec's unique manufacturing techniques allows customers to specify custom cable lengths for quick delivery.

Features

  • 0.50 mm (.0197") pitch

  • 100 ohm differential signal routing

  • 30 AWG twinax cable

  • Double row system up to 120 pins

  • Optional screw mounts for the most rugged requirements

Online Pricing is not available for this part.
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
14 Gbps NRZ No No No No No No No No
How is this calculated?
Prints and Footprints
HQDP - Screw Down Option Application Print
HQDP - .5mm (.0197") High Speed Differential Pair Twinax Cable Assembly
HQDP - SBL-SBL
HQDP - SBL-SBR
HQDP - SBL-SED
HQDP - SBL-SEU
HQDP - SBL-STL
HQDP - SBL-STR
HQDP - SBL-TBL
HQDP - SBL-TBR
HQDP - SBL-TED
HQDP - SBL-TEU
HQDP - SBL-TTL
HQDP - SBL-TTR
HQDP - SBR-SBL
HQDP - SBR-SBR
HQDP - SBR-SED
HQDP - SBR-SEU
HQDP - SBR-STL
HQDP - SBR-STR
HQDP - SBR-TBL
HQDP - SBR-TBR
HQDP - SBR-TED
HQDP - SBR-TEU
HQDP - SBR-TTL
HQDP - SBR-TTR
HQDP - SED-SBL
HQDP - SED-SBR
HQDP - SED-SED
HQDP - SED-SEU
HQDP - SED-STL
HQDP - SED-STR
HQDP - SED-TBL
HQDP - SED-TBR
HQDP - SED-TED
HQDP - SED-TEU
HQDP - SED-TTL
HQDP - SED-TTR
HQDP - SEU-SBL
HQDP - SEU-SBR
HQDP - SEU-SED
HQDP - SEU-STL
HQDP - SEU-SEU
HQDP - SEU-STR
HQDP - SEU-TBL
HQDP - SEU-TBR
HQDP - SEU-TED
HQDP - SEU-TEU
HQDP - SEU-TTL
HQDP - SEU-TTR
HQDP - STL-SBL
HQDP - STL-SBR
HQDP - STL-STL
HQDP - STL-STR
HQDP - STL-TBL
HQDP - STL-TBR
HQDP - STL-TED
HQDP - STL-TEU
HQDP - STL-TTL
HQDP - STL-TTR
HQDP - STL-SEU
HQDP - STL-SED
HQDP - STR-SBL
HQDP - STR-SBR
HQDP - STR-SED
HQDP - STR-SEU
HQDP - STR-STL
HQDP - STR-STR
HQDP - STR-TBL
HQDP - STR-TBR
HQDP - STR-TED
HQDP - STR-TEU
HQDP - STR-TTL
HQDP - STR-TTR
HQDP - TBL-SBL
HQDP - TBL-SBR
HQDP - TBL-SED
HQDP - TBL-SEU
HQDP - TBL-STL
HQDP - TBL-STR
HQDP - TBL-TBL
HQDP - TBL-TBR
HQDP - TBL-TED
HQDP - TBL-TEU
HQDP - TBL-TTL
HQDP - TBL-TTR
HQDP - TBR-SBL
HQDP - TBR-SBR
HQDP - TBR-SEU
HQDP - TBR-STL
HQDP - TBR-STR
HQDP - TBR-TBL
HQDP - TBR-TBR
HQDP - TBR-TED
HQDP - TBR-TEU
HQDP - TBR-TTL
HQDP - TBR-TTR
HQDP - TBR-SED
HQDP - TED-SBL
HQDP - TED-SBR
HQDP - TED-SED
HQDP - TED-SEU
HQDP - TED-STL
HQDP - TED-STR
HQDP - TED-TBL
HQDP - TED-TBR
HQDP - TED-TED
HQDP - TED-TEU
HQDP - TED-TTL
HQDP - TED-TTR
HQDP - TEU-SBL
HQDP - TEU-SBR
HQDP - TEU-SED
HQDP - TEU-SEU
HQDP - TEU-STL
HQDP - TEU-STR
HQDP - TEU-TBL
HQDP - TEU-TBR
HQDP - TEU-TED
HQDP - TEU-TEU
HQDP - TEU-TTL
HQDP - TEU-TTR
HQDP - TTL-SBL
HQDP - TTL-SBR
HQDP - TTL-SED
HQDP - TTL-SEU
HQDP - TTL-STL
HQDP - TTL-STR
HQDP - TTL-TBL
HQDP - TTL-TBR
HQDP - TTL-TED
HQDP - TTL-TEU
HQDP - TTL-TTL
HQDP - TTL-TTR
HQDP - TTR-SBL
HQDP - TTR-SBR
HQDP - TTR-SED
HQDP - TTR-SEU
HQDP - TTR-STL
HQDP - TTR-STR
HQDP - TTR-TBL
HQDP - TTR-TBR
HQDP - TTR-TED
HQDP - TTR-TEU
HQDP - TTR-TTL
HQDP - TTR-TTR
Mates and Related Components

Mating Connectors

QSH-DP Series Thumbnail Image
QSH-DP

0.50 mm Q Pairs® High-Speed Ground Plane Socket Strip, Differential Pair

QTH-DP Series Thumbnail Image
QTH-DP

0.50 mm Q Pairs® High-Speed Ground Plane Terminal Strip, Differential Pair

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RU Certificate This product complies with UL document number E111594
RoHS compliant RoHS compliant
Trade Compliance
HTS Code 8544.42
ECCN Code EAR99
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Compliant
EU REACH DBDPE
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS Contains FEP
Trademarks EYE SPEED
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.