HQDP-020-02.22-SEU-SED-5 - 0.50 mm Q Pairs® Twinax Cable Assemblies
The HQDP is a 0.50 mm pitch high-speed cable assembly for wire-to-board applications. Compatible with the QTH-DP and QSH-DP ground plane connectors, the HQDP uses Samtec's Eye Speed cable to provide 14 Gbps performance. Samtec's unique manufacturing techniques allows customers to specify custom cable lengths for quick delivery.
Features
0.50 mm (.0197") pitch
100 ohm differential signal routing
30 AWG twinax cable
Double row system up to 120 pins
Optional screw mounts for the most rugged requirements
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HQDP-020-02.38-SEU-SED-5 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HQDP-020-02.44-SEU-SED-5 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HQDP-020-02.50-SEU-SED-5 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HQDP-020-02.63-SEU-SED-5 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HQDP-020-02.65-SEU-SED-5 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HQDP-020-02.70-SEU-SED-5 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HQDP-020-02.75-SEU-SED-5 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HQDP-020-02.87-SEU-SED-5 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HQDP-020-03.00-SEU-SED-5 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HQDP-020-06.00-SEU-SED-5 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HQDP-020-10.00-SEU-SED-5 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HQDP-020-11.00-SEU-SED-5 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HQDP-020-15.00-SEU-SED-5 | 0 | Bulk | 1 | 0 | Cable Length | No |
| HQDP-020-19.68-SEU-SED-5 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HQDP-020-24.00-SEU-SED-5 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HQDP-020-29.53-SEU-SED-5 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HQDP-020-39.37-SEU-SED-5 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
