Generate® High-Speed 0.80 mm Pitch Edge Card Sockets

Samtec's Generate® 0.80 mm pitch edge card sockets feature Edge Rate® contacts optimized for signal integrity performance. Available in vertical, right-angle, edge mount, pass-through and power/signal combo for design flexibility.

Family Overview

Edge card family image

High-speed edge card systems use Samtec’s Edge Rate® contact system is designed for high speed, high cycle applications. The surface of the Edge Rate® contact is milled creating a smooth mating surface area instead of a stamped contact that mates on a cut edge. This smooth mating surface reduces the wear tracks on the contact increasing the durability and cycle life of the contact system. It also lowers insertion and withdrawal forces allowing the connectors to be zippered when unmating.

 

Features

  • 56 Gbps PAM4 performance

  • Rugged Edge Rate® contacts

  • Card slot: 1.60 mm (.062")

  • Single-ended and differential pairs

  • Vertical, right-angle, edge mount

  • Optional board locks and cable latching features

  • Optional weld tab for mechanical strength

  • RU8 system for elevated board stacking

Evaluation and Development Kits

HSEC8-DP SI Evaluation Kit

Samtec 0.80 mm pitch Edge Rate® Differential Pair High-Speed Edge Card Connectors offer 56 Gbps PAM4 performance in typical edge card applications. The HSEC8-DP SI Evaluation Kit provides system designers and SI engineers an easy-to-use solution for testing HSEC8-DP connectors. The HSEC8-DP SI Evaluation Kit delivers a high-quality system with robust mechanical design. It can be used standalone for HSEC8-DP connectors. Please contact Samtec's technical experts at [email protected] for additional information.

Part Number: REF-210637-X.XX-XX

Downloads & Resources

Literature

Generate™ High-Speed Edge Card eBrochure
Generate™ High-Speed Edge Card eBrochure Download PDF
High-Speed Board-to-Board<br/>Solutions Guide
High-Speed Board-to-Board
Solutions Guide
Download PDF
Rugged/Power Interconnect Solutions Guide
Rugged/Power Interconnect Solutions Guide Download PDF
High-Speed Cable Interconnect Solutions Guide
High-Speed Cable Interconnect Solutions Guide Download PDF
Military & Aerospace Solutions Guide
Military & Aerospace Solutions Guide Download PDF

Videos

Samtec Advanced Interconnect Design Tech Center
Samtec Advanced Interconnect Design Tech Center

Products

HSEC8-DV - 0.80 mm Generate® High-Speed Edge Card Connector, Vertical

Features
  • 28 Gbps NRZ performance

  • Rugged Edge Rate® contact

  • Single-ended and differential pairs

  • Card slot: .062" (1.60 mm)

  • Current rating: 2.8 A max

  • Voltage rating: 240 VAC/ 339 VDC max

  • Pass-through option available (HSEC8-PE)

  • Optional board locks and cable latching features

  • Optional weld tab for mechanical strength

  • Extended Life Product™ (E.L.P.™)

  • Automotive A-Series product available

HSEC8-DV Series Thumbnail Image

HSEC8-RA - 0.80 mm Generate® High-Speed Edge Card Connector, Right-Angle

Features
  • 28 Gbps NRZ performance

  • Rugged Edge Rate® contact

  • Single-ended and differential pairs

  • Card slot: .062" (1.60 mm)

  • Current rating: 2.6 A max

  • Voltage rating: 175 VAC/247 VDC max

  • Solder tabs for mechanical strength

  • Optional board locks and cable latching features

  • Extended Life Product™ (E.L.P.™)

  • Automotive A-Series product available

HSEC8-RA Series Thumbnail Image

HSEC8-EM - 0.80 mm Generate® High-Speed Edge Card Connector, Edge Mount

Features
  • 28 Gbps NRZ performance

  • Rugged Edge Rate® contact

  • Single-ended and differential pairs

  • Card slot: .062" (1.60 mm)

  • Current rating: 2.8 A max

  • Voltage rating: 240 VAC/ 339 VDC max

  • Extended Life Product™ (E.L.P.™)

  • Solder tabs for mechanical strength

HSEC8-EM Series Thumbnail Image

HSEC8-PV - 0.80 mm Generate® High-Speed Power/Signal Combo Edge Card Connector

Features
  • 28 Gbps NRZ performance

  • Rugged Edge Rate® contact

  • Choice of 2 or 4 power banks

  • Card slot: .062" (1.60 mm)

  • Current rating: 3.2 A max

  • Voltage rating: 215 VAC/304 VDC max

  • Optional weld tab for mechanical strength

  • Extended Life Product™ (E.L.P.™)

  • Automotive A-Series product available

HSEC8-PV Series Thumbnail Image

HSEC8-DP - 0.80 mm Generate® High-Speed Differential Pair Vertical Edge Card Connector

Features
  • 56 Gbps PAM4 performance

  • Up to 56 differential pairs

  • Accepts .062" (1.60 mm) thick cards

  • Current rating: 2.7 A max

  • Voltage rating: 235 VAC/332 VDC max

  • Optional weld tab

Series Image for HSEC8-DP

HTEC8 - 0.80 mm Generate™ Rugged High-Speed Edge Card Connectors

Features
  • Accepts non-chamfered edge cards for cost optimization

  • Rugged tucked beam technology

  • 28 Gbps NRZ performance

  • PCIe® 4.0 compatible

  • Mates with 1.60 (.062") thick cards

  • 20 to 100 positions per row

  • Current rating: 3.0 A max

  • Voltage rating: 215 VAC/304 VDC max

  • Optional alignment pin

  • Optional weld tab for mechanical strength

  • Automotive A-Series product available

Series Image for 292-CM

RU8 - 0.80 mm High-Speed Edge Card Connector/Riser Kit

Features
  • High-speed riser card system

  • 19 mm, 25 mm and 30 mm standard stack heights

  • Rugged Edge Rate® contact

  • Single-ended and differential pairs

  • Current rating: 2.8 A max

  • Voltage rating: 240 VAC/ 339 VDC max

  • Optional board locks

  • Extended Life Product™ (E.L.P.™)

RU8 Series Thumbnail Image

HSC8 - 0.80 mm High-Speed Riser Card

Features
  • .062" (1.60 mm) thick card

  • Mates with HSEC8 for a complete assembly

  • Single-ended or differential pair signal routing

  • Variety of stack heights

HSC8 Series Thumbnail Image

Contact Sales


Don't want to fill out a form?

Chat with a product expert directly.

More High-Speed Edge Cards