HSEC8-113-01-S-PV-2-1-WT - 0.80 mm Generate® High-Speed Power/Signal Combo Edge Card Connector
The HSEC8-PV is a 0.80 mm pitch edge card connector combining high-speed signals with power contacts. Featuring Samtec's Edge Rate® contact system, this series is designed for applications requiring high-mating cycles and 28 Gbps performance. Usable with a 1.60 mm (.062") card, the HSEC8-PV is also compatible with the ECDP cable system for wire-to-board applications.
Features
28 Gbps NRZ performance
Rugged Edge Rate® contact
Choice of 2 or 4 power banks
Card slot: .062" (1.60 mm)
Current rating: 3.2 A max
Voltage rating: 215 VAC/304 VDC max
Optional weld tab for mechanical strength
Extended Life Product™ (E.L.P.™)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2750 |
| Price | $11.187 | $10.339 | $9.773 | $9.420 | $7.389 | $6.712 | $5.358 | $4.004 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |