HSS-104-S-1C .100" High-Temp Single Row Screw Machine Socket Strip
Features
Application: High-temperature single row to 36 positions
Contact System: Beryllium copper contact in machined shell
Pitch: .100" (2.54 mm)
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
| HSS-104-G-1C | 0 | Bulk | 1 | 0 | Plating | No |
| HSS-104-T-1C | 0 | Bulk | 1 | 0 | Plating | No |
| HSS-104-TT-1C | 0 | Bulk | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |