HTSS-104-01-LM-DV .100" High-Temp Shrouded Terminal Strip
Features
Application: Shrouded for blind mating applications
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $3.407 | $2.778 | $2.359 | $2.097 | $1.616 | $1.456 | $1.136 | $0.815 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HTSS-104-01-LM-DV-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| HTSS-104-01-LM-DV-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| HTSS-104-01-S-DV | 0 | Tube | 1 | 41 | Plating | No |
| HTSS-104-01-L-DV | 0 | Tube | 1 | 41 | Plating | No |
| HTSS-104-01-H-DV | 0 | Tube | 1 | 41 | Plating | No |
| HTSS-104-01-T-DV | 0 | Tube | 1 | 41 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
