HTSS-108-04-H-D-RA .100" High-Temp Shrouded Terminal Strip
Features
Application: Shrouded for blind mating applications
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $7.545 | $6.821 | $6.339 | $6.037 | $4.653 | $4.191 | $3.270 | $2.347 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HTSS-108-04-F-D-RA | 0 | Tube | 1 | 23 | Plating | No |
| HTSS-108-04-T-D-RA | 0 | Tube | 1 | 23 | Plating | No |
| HTSS-108-04-G-D-RA | 0 | Tube | 1 | 23 | Plating | No |
| HTSS-108-04-SM-D-RA | 0 | Tube | 1 | 23 | Plating | No |
| HTSS-108-04-S-D-RA | 0 | Tube | 1 | 23 | Plating | No |
| HTSS-108-04-L-D-RA | 0 | Tube | 1 | 23 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
