HTSS-120-04-S-D-RA .100" High-Temp Shrouded Terminal Strip
Features
Application: Shrouded for blind mating applications
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $10.202 | $9.429 | $8.914 | $8.592 | $6.623 | $5.966 | $4.653 | $3.340 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HTSS-120-04-F-D-RA | 0 | Tube | 1 | 10 | Plating | No |
| HTSS-120-04-LM-D-RA | 0 | Tube | 1 | 10 | Plating | No |
| HTSS-120-04-G-D-RA | 0 | Tube | 1 | 10 | Plating | No |
| HTSS-120-04-T-D-RA | 0 | Tube | 1 | 10 | Plating | No |
| HTSS-120-04-L-D-RA | 0 | Tube | 1 | 10 | Plating | No |
| HTSS-120-04-H-D-RA | 0 | Tube | 1 | 10 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (10 parts per package) |
