HTSW-102-07-F-S - .100in/2.54mm Through Hole High Temp Header, 2 Pin, 1 Row, Gold Flash/Tin, .230in Post, .430in OAL
A range of through-hole header strips for classic 0.100" pitch applications, the HTSW series takes the humble header strip to another level with industry-leading design flexibility and high-temperature materials. Choose between numerous lead styles, plating options and pin configurations.
Features
Application: Industry's largest variety of standard pin counts, terminal lengths and options
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Special Features: Suitable for most high-temperature board processing
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 6540 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $0.114 | $0.094 | $0.083 | $0.073 | $0.062 | $0.052 | $0.042 | $0.042 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HTSW-102-07-T-S | 10000 | Bulk | 1 | 0 | Plating | Yes |
| HTSW-102-07-L-S | 9168 | Bulk | 1 | 0 | Plating | Yes |
| HTSW-102-07-LM-S | 9009 | Bulk | 1 | 0 | Plating | Yes |
| HTSW-102-07-SM-S | 9009 | Bulk | 1 | 0 | Plating | Yes |
| HTSW-102-07-S-S | 6251 | Bulk | 1 | 0 | Plating | Yes |
| HTSW-102-07-G-S | 3244 | Bulk | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
