HTSW-103-07-H-T High Temperature PCB Header Strips, 0.100" pitch
A range of through-hole header strips for classic 0.100" pitch applications, the HTSW series takes the humble header strip to another level with industry-leading design flexibility and high-temperature materials. Choose between numerous lead styles, plating options and pin configurations.
Features
Application: Industry's largest variety of standard pin counts, terminal lengths and options
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Special Features: Suitable for most high-temperature board processing
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $1.896 | $1.644 | $1.428 | $1.248 | $1.158 | $1.005 | $0.916 | $0.878 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HTSW-103-07-G-T | 1321 | Bulk | 1 | 0 | Plating | Yes |
| HTSW-103-07-T-T | 1133 | Bulk | 1 | 0 | Plating | Yes |
| HTSW-103-07-SM-T | 1133 | Bulk | 1 | 0 | Plating | Yes |
| HTSW-103-07-LM-T | 1133 | Bulk | 1 | 0 | Plating | Yes |
| HTSW-103-07-S-T | 1133 | Bulk | 1 | 0 | Plating | Yes |
| HTSW-103-07-L-T | 1133 | Bulk | 1 | 0 | Plating | Yes |
| HTSW-103-07-TM-T | 1133 | Bulk | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
