HW-04-10-F-D-669-080 High Temperature Flexible Board Stacking Header, 0.100" Pitch

The HW-TH series is a through-hole PCB header system for high temperatures that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).

Features

  • Application: Elevated board stacking applications where high-temp board processing is required

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

OEM Pricing
Breaks 1 50 100 500 1000 2000 5000 10000
Price $1.408 $1.093 $0.883 $0.751 $0.573 $0.513 $0.394 $0.276
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mates and Related Components

Related Components

HW-SM Series Thumbnail Image
HW-SM

High Temperature Flexible Board Stacking Header for Surface Mount, 0.100" Pitch

Mating Connectors

SSW Series Thumbnail Image
SSW

Tiger Buy™ Socket Strip with PCB Tails, .100" Pitch

BCS Series Thumbnail Image
BCS

Pass-Through Socket Strip, 0.100" pitch

BSW Series Thumbnail Image
BSW

.100" Bottom Entry Socket Strip

CES Series Thumbnail Image
CES

.100" Closed Entry Low Profile Socket Strip

ESQ Series Thumbnail Image
ESQ

Elevated Socket Strip, 0.100" Pitch

ESW Series Thumbnail Image
ESW

.100" Elevated Socket Strip

HLE Series Thumbnail Image
HLE

Cost-Effective Reliable Socket, .100" (2.54 mm) Pitch

IDSD Series Thumbnail Image
IDSD

Slim Body Double-Row IDC Socket Assemblies, 0.100" Pitch

IDSS Series Thumbnail Image
IDSS

Slim Body Single-Row IDC Socket Assemblies, 0.100" Pitch

MNT Series Thumbnail Image
MNT

.100" Multi Position Shunt

SLW Series Thumbnail Image
SLW

.100" Tiger Buy™ Low Profile Socket Strip

SMH Series Thumbnail Image
SMH

.100" Horizontal Surface Mount Socket Strip

SSM Series Thumbnail Image
SSM

Surface Mount PCB Socket Strips, .100" pitch

PHF Series Thumbnail Image
PHF

.100" Socket Strip, Press-Fit

SSQ Series Thumbnail Image
SSQ

Tiger Buy™ Socket Strip with Square Tails, 0.100" Pitch

SMSS Series Thumbnail Image
SMSS

.100" Mini Mate® Universal Single Row Discrete Wire Cable Assembly, Socket

SMSD Series Thumbnail Image
SMSD

.100" Mini Mate® Universal Double Row Discrete Wire Cable Assembly, Socket

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant
This product complies with UL document number E111594
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.