HW-04-10-L-D-255-SM - High Temperature Flexible Board Stacking Header for Surface Mount, 0.100" Pitch
The HW-SM series is a surface mounting PCB header system for high temperatures that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).
Features
Application: Elevated board stacking applications
Contact System: .025" (0.635 mm) square post
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 25435 |
| Price | $1.742 | $1.421 | $1.206 | $1.072 | $0.818 | $0.733 | $0.563 | $0.394 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HW-04-10-L-D-250-SM | 277 | Bulk | 1 | 0 | StackHeight | Yes |
| HW-04-10-L-D-530-SM | 274 | Bulk | 1 | 0 | StackHeight | Yes |
| HW-04-10-L-D-400-SM | 274 | Layer | 1 | 0 | StackHeight | Yes |
| HW-04-10-L-D-570-SM | 274 | Layer | 1 | 0 | StackHeight | Yes |
| HW-04-10-L-D-355-SM | 274 | Layer | 1 | 0 | StackHeight | Yes |
| HW-04-10-L-D-330-SM | 274 | Layer | 1 | 0 | StackHeight | Yes |
| HW-04-10-L-D-615-SM | 274 | Layer | 1 | 0 | StackHeight | Yes |
| HW-04-10-L-D-520-SM | 274 | Bulk | 1 | 0 | StackHeight | Yes |
| HW-04-10-L-D-405-SM | 274 | Layer | 1 | 0 | StackHeight | Yes |
| HW-04-10-L-D-490-SM | 274 | Layer | 1 | 0 | StackHeight | Yes |
| HW-04-10-L-D-393-SM | 274 | Layer | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
