HW-05-09-L-D-448-SM-TR - .100in/2.54mm High Temp Dual Insulator Strip Header, 10 Pin, 2 Row, 10µin Gold/Tin, .448in Ht, .730in OAL, SMT, Tape & Reel
The HW-SM series is a surface mounting PCB header system for high temperatures that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).
Features
Application: Elevated board stacking applications
Contact System: .025" (0.635 mm) square post
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $2.078 | $1.770 | $1.516 | $1.208 | $1.028 | $0.859 | $0.689 | $0.541 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HW-05-09-L-D-448-SM | 0 | Bulk | 1 | 0 | Packaging | No |
| HW-05-09-L-D-448-SM-FR | 0 | Tape & Reel | 100 | 100 | Packaging | No |
| HW-05-09-L-D-395-SM-TR | 0 | Tape & Reel | 1 | 0 | StackHeight | No |
| HW-05-09-L-D-375-SM-TR | 0 | Tape & Reel | 1 | 100 | StackHeight | No |
| HW-05-09-L-D-400-SM-TR | 0 | Tape & Reel | 1 | 100 | StackHeight | No |
| HW-05-09-L-D-354-SM-TR | 0 | Tape & Reel | 1 | 100 | StackHeight | No |
| HW-05-09-L-D-290-SM-TR | 0 | Tape & Reel | 1 | 100 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (100 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
