HW-10-20-L-D-1000-SM - High Temperature Flexible Board Stacking Header, 0.100" Pitch
The HW-TH series is a through-hole PCB header system for high temperatures that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).
Features
Application: Elevated board stacking applications where high-temp board processing is required
Contact System: .025" (0.635 mm) square post
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $3.822 | $3.456 | $3.211 | $3.058 | $2.332 | $2.090 | $1.606 | $1.121 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HW-10-20-L-D-500-SM | 130 | Tube | 1 | 22 | StackHeight | Yes |
| HW-10-20-L-D-680-SM | 130 | Tube | 1 | 22 | StackHeight | Yes |
| HW-10-20-T-D-1000-SM | 121 | Tube | 1 | 22 | Plating | Yes |
| HW-10-20-L-D-890-SM | 121 | Tube | 1 | 22 | StackHeight | Yes |
| HW-10-20-L-D-775-SM | 121 | Tube | 1 | 22 | StackHeight | Yes |
| HW-10-20-L-D-780-SM | 121 | Tube | 1 | 22 | StackHeight | Yes |
| HW-10-20-L-D-787-SM | 121 | Tube | 1 | 22 | StackHeight | Yes |
| HW-10-20-L-D-807-SM | 121 | Tube | 1 | 22 | StackHeight | Yes |
| HW-10-20-L-D-624-SM | 121 | Tube | 1 | 22 | StackHeight | Yes |
| HW-10-20-L-D-868-SM | 121 | Tube | 1 | 22 | StackHeight | Yes |
| HW-10-20-L-D-840-SM | 121 | Tube | 1 | 22 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
