HW-20-09-G-D-300-SM - .100in/2.54mm High Temp Dual Insulator Strip Header, 40 Pin, 2 Row, 10µin Gold/Flash, .300in Ht, .730in OAL, SMT
The HW-TH series is a through-hole PCB header system for high temperatures that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).
Features
Application: Elevated board stacking applications where high-temp board processing is required
Contact System: .025" (0.635 mm) square post
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 76 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $7.246 | $6.978 | $6.664 | $5.779 | $5.044 | $4.286 | $3.423 | $2.673 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HW-20-09-G-D-470-SM | 76 | Tube | 1 | 11 | StackHeight | Yes |
| HW-20-09-G-D-475-SM | 76 | Tube | 1 | 11 | StackHeight | Yes |
| HW-20-09-G-D-430-SM | 76 | Tube | 1 | 11 | StackHeight | Yes |
| HW-20-09-G-D-500-SM | 76 | Tube | 1 | 11 | StackHeight | Yes |
| HW-20-09-G-D-400-SM | 76 | Tube | 1 | 11 | StackHeight | Yes |
| HW-20-09-G-D-440-SM | 76 | Tube | 1 | 11 | StackHeight | Yes |
| HW-20-09-G-D-450-SM | 76 | Tube | 1 | 11 | StackHeight | Yes |
| HW-20-09-G-D-335-SM | 76 | Tube | 1 | 11 | StackHeight | Yes |
| HW-20-09-G-D-530-SM | 76 | Tube | 1 | 11 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tube (11 parts per package) |
