ICF-308-FM-O-TR .100" Surface Mount Screw Machine DIP Socket
Features
Available up to 24 contacts per row
Dual row design
Surface mount
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
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $2.455 | $2.003 | $1.701 | $1.511 | $1.280 | $1.204 | $1.050 | $0.896 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ICF-308-FM-O | 0 | Bulk | 1 | 0 | Packaging | No |
| ICF-308-TM-O-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| ICF-308-SM-O-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| ICF-308-F-O-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| ICF-308-STL-O-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| ICF-308-S-O-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| ICF-308-T-O-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| ICF-308-TL-O-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |