ICF-328-F-I-TR .100" Surface Mount Screw Machine DIP Socket
Features
Available up to 24 contacts per row
Dual row design
Surface mount
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
| ICF-328-F-I | 0 | Tube | 1 | 16 | Packaging | No |
| ICF-328-TL-I-TR | 0 | Tape & Reel | 1 | 575 | Plating | No |
| ICF-328-STL-I-TR | 0 | Tape & Reel | 1 | 575 | Plating | No |
| ICF-328-S-I-TR | 0 | Tape & Reel | 1 | 575 | Plating | No |
| ICF-328-T-I-TR | 0 | Tape & Reel | 1 | 575 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |