ICF-632-TM-I-TR .100" Surface Mount Screw Machine DIP Socket
Features
Available up to 24 contacts per row
Dual row design
Surface mount
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
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $3.955 | $3.575 | $3.322 | $3.164 | $2.669 | $2.504 | $2.174 | $1.843 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ICF-632-TM-I | 0 | Bulk | 1 | 0 | Packaging | No |
| ICF-632-STL-I-TR | 0 | Tape & Reel | 1 | 275 | Plating | No |
| ICF-632-F-I-TR | 0 | Tape & Reel | 1 | 275 | Plating | No |
| ICF-632-TL-I-TR | 0 | Tape & Reel | 1 | 275 | Plating | No |
| ICF-632-S-I-TR | 0 | Tape & Reel | 1 | 275 | Plating | No |
| ICF-632-T-I-TR | 0 | Tape & Reel | 1 | 275 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |