IDMD-05-S-05.21 Slim Body Double-Row IDC Male Assemblies, 0.100" Pitch
The IDMD is a range of slim-bodied IDC cable assemblies, featuring dual-row male solder-tail connectors (transition headers). The IDMD series is available as single- and double-ended assemblies in custom lengths, with a number of options to make this a very versatile cable solution.
Features
.100" (2.54 mm) pitch
Any pin count from 4 to 64
Double ended with termination to socket strip available
Gray and color coded cable
Wide variety of wiring options including reverses, daisy chains, etc.
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $5.317 | $4.807 | $4.467 | $4.254 | $3.434 | $3.162 | $2.616 | $2.069 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| IDMD-05-S-05.23 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| IDMD-05-S-05.25 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| IDMD-05-S-05.00 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| IDMD-05-S-04.50 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| IDMD-05-S-06.00 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| IDMD-05-S-04.33 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| IDMD-05-S-04.17 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| IDMD-05-S-04.00 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| IDMD-05-S-03.75 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| IDMD-05-S-06.75 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| IDMD-05-S-03.50 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| IDMD-05-S-07.00 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| IDMD-05-S-03.00 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| IDMD-05-S-08.00 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| IDMD-05-S-02.00 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| IDMD-05-S-09.25 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| IDMD-05-S-10.00 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| IDMD-05-S-11.00 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| IDMD-05-S-12.00 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| IDMD-05-S-14.00 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: SKIN PACK |
