IDMS-16-S-24.00 Slim Body Single-Row IDC Male Assemblies, 0.100" Pitch
The IDMS is a range of slim-bodied IDC cable assemblies, featuring single-row male solder-tail connectors (transition headers). The IDMD series is available as single- and double-ended assemblies in custom lengths, with a number of options to make this a very versatile cable solution.
Features
.100" (2.54 mm) pitch
Any pin count from 2 to 32
Double ended with termination to socket strip available
Gray and color coded cable
Wide variety of wiring options including reverses, daisy chains, etc.
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $12.491 | $11.826 | $11.381 | $11.103 | $9.329 | $8.737 | $7.555 | $6.371 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| IDMS-16-S-18.00 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| IDMS-16-S-16.00 | 0 | SKIN PACK | 1 | 0 | Cable Length | No |
| IDMS-16-S-32.00 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| IDMS-16-S-12.00 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| IDMS-16-S-10.00 | 0 | SKIN PACK | 1 | 0 | Cable Length | No |
| IDMS-16-S-04.00 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| IDMS-16-S-02.50 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| IDMS-16-S-02.00 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
