IDSD-05-D-80.00-T Slim Body Double-Row IDC Socket Assemblies, 0.100" Pitch
The IDSD is a range of slim-bodied IDC cable assemblies, featuring dual-row socket connectors. The IDMD series is available as single- and double-ended assemblies in custom lengths, with a number of options to make this a very versatile cable solution.
Features
.100" (2.54 mm) pitch
Any pin count from 4 to 72
Gray and color coded cable
Mating shrouded terminal strips and ejector headers
Wide variety of wiring options including reverses, daisy chains, etc.
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $19.326 | $18.295 | $17.607 | $17.178 | $14.057 | $13.017 | $10.937 | $8.857 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| IDSD-05-D-48.00-T | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-05-D-45.00-T | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-05-D-36.00-T | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-05-D-27.00-T | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-05-D-24.00-T | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-05-D-20.00-T | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-05-D-18.00-T | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-05-D-17.00-T | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-05-D-16.00-T | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-05-D-15.00-T | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-05-D-14.00-T | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-05-D-12.00-T | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-05-D-11.00-T | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-05-D-10.00-T | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-05-D-09.05-T | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-05-D-08.00-T | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-05-D-07.00-T | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-05-D-06.50-T | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-05-D-06.00-T | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-05-D-05.90-T | 0 | Bulk | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
