IDSD-07-D-38.40-G Slim Body Double-Row IDC Socket Assemblies, 0.100" Pitch
The IDSD is a range of slim-bodied IDC cable assemblies, featuring dual-row socket connectors. The IDMD series is available as single- and double-ended assemblies in custom lengths, with a number of options to make this a very versatile cable solution.
Features
.100" (2.54 mm) pitch
Any pin count from 4 to 72
Gray and color coded cable
Mating shrouded terminal strips and ejector headers
Wide variety of wiring options including reverses, daisy chains, etc.
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1750 |
| Price | $12.765 | $12.084 | $11.630 | $11.347 | $9.285 | $8.598 | $7.224 | $5.850 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| IDSD-07-D-40.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-07-D-36.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-07-D-30.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-07-D-48.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-07-D-27.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-07-D-25.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-07-D-24.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-07-D-22.83-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-07-D-22.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-07-D-21.26-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-07-D-20.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-07-D-18.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-07-D-60.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-07-D-16.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-07-D-15.75-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-07-D-15.00-G | 0 | SKIN PACK | 1 | 0 | Cable Length | No |
| IDSD-07-D-14.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-07-D-13.75-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-07-D-13.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-07-D-12.60-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
