IDSD-10-S-39.37-G Slim Body Double-Row IDC Socket Assemblies, 0.100" Pitch
The IDSD is a range of slim-bodied IDC cable assemblies, featuring dual-row socket connectors. The IDMD series is available as single- and double-ended assemblies in custom lengths, with a number of options to make this a very versatile cable solution.
Features
.100" (2.54 mm) pitch
Any pin count from 4 to 72
Gray and color coded cable
Mating shrouded terminal strips and ejector headers
Wide variety of wiring options including reverses, daisy chains, etc.
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $12.480 | $11.570 | $10.800 | $9.980 | $9.080 | $8.150 | $7.060 | $5.720 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| IDSD-10-S-40.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-10-S-36.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-10-S-32.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-10-S-50.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-10-S-25.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-10-S-24.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-10-S-23.64-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-10-S-20.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-10-S-19.68-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-10-S-18.25-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-10-S-18.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-10-S-15.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-10-S-14.96-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-10-S-13.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-10-S-12.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-10-S-11.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-10-S-10.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-10-S-09.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-10-S-08.00-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-10-S-07.90-G | 0 | Bulk | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
