IDSD-20-D-15.00 Slim Body Double-Row IDC Socket Assemblies, 0.100" Pitch
The IDSD is a range of slim-bodied IDC cable assemblies, featuring dual-row socket connectors. The IDMD series is available as single- and double-ended assemblies in custom lengths, with a number of options to make this a very versatile cable solution.
Features
.100" (2.54 mm) pitch
Any pin count from 4 to 72
Gray and color coded cable
Mating shrouded terminal strips and ejector headers
Wide variety of wiring options including reverses, daisy chains, etc.
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $18.550 | $17.210 | $16.050 | $14.840 | $13.490 | $12.120 | $10.500 | $8.500 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| IDSD-20-D-15.50 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-20-D-14.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-20-D-16.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-20-D-13.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-20-D-17.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-20-D-12.81 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-20-D-12.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-20-D-18.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-20-D-11.81 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-20-D-18.50 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-20-D-11.50 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-20-D-11.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-20-D-20.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-20-D-10.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-20-D-20.08 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-20-D-20.10 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-20-D-09.50 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-20-D-09.25 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-20-D-09.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-20-D-08.66 | 0 | Bulk | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
